C275X125AAL

Label

Laser/ink jet component label, 2.75" W x 1.25" H, tamper-evident polyester, silver, 1000 pc. package quantity.

Specifications

Material

Tamper Evident Polyester

Width (In.)

2.75

Width (mm)

69.9

Height (In.)

1.25

Height (mm)

31.8

Color

Silver

Legend

Without imprint

Printer

Laser

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498390920

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1485

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7427

Resources

Line Cards

Laser/Ink Jet Labels

US English

Technical References

GMY2-STE - Technical Data Sheet for Tamper-Evident Polyester Labels

US English

Part Drawings

C275X125AAL, C275X125YML AND C275X125YJJ OPTIMUM LASER/INKJET AND LASER LABELS

US English

Related Products