Laser/ink jet component label, 2.75" W x 1.25" H, polyester, silver, 1000 pc. package quantity.
Product Type | Component Label |
Color | Silver |
Material | Polyester |
Printer Type | Laser |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 1000 |
Number of Labels per Sheet | 18 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
UPC | 07498309164 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | C275X125AAL, C275X125YML AND C275X125YJJ OPTIMUM LASER/INKJET AND LASER LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Polyester Labels Technical Data Sheet | English | |
Technical References | Laser Printable Polyester Film Technical Data Sheet GMY2 | English |