C350A8-30-ES

Label

Pre-printed raised panel Emergency Stop label, Black on Yellow, 89mm diameter x 30.5mm hole.

Specifications

Color

Black/Yellow

Hole Diameter (mm)

30

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498332069

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0306

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1226

Resources

Part Drawings

US English

Technical References

Panduit Raised Panel Label

US English

Technical References

Technical Data Sheet GMH3-A

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products