C350AW-30-ES

Label

Pre-printed raised panel Emergency Stop label, Black on Red, 89mm diameter x 30.5mm hole.

Specifications

Color

White/Red

Hole Diameter (mm)

30

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498332044

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0302

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1209

Resources

Part Drawings

C350A8-30-ES,C350AW-30-ES Emergency Stop Raised Panel Push Button Labels

US English

Technical References

Panduit Raised Panel Label

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Technical Data Sheet GMH3-A

US English

Related Products