Laser/ink jet network label, 3.79" W x 0.50" H, general identifier, adhesive polyolefin, white, 2 label/row, 4 labels/sheet, 100 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Patch Panels, Faceplates, Punchdown Blocks |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Overall Height (In.) | 5 |
Overall Height (mm) | 127 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Label Application | General Component Labeling |
UPC | 07498352157 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | C350X500FJJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |