Thermal transfer raised panel component label, 3.79" W x 0.30" H, raised panel, black, 1 label/row, 500 pc. package quantity.
Product Type | Component Label |
Color | Black |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Overall Width (In.) | 3.79 |
Overall Width (mm) | 96.3 |
Print-On Area Height (In.) | 0.3 |
Print-On Area Height (mm) | 7.6 |
Label Application | Raised Panel Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
UPC | 07498332034 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit Raised Panel Label Technical Data Sheet GMH3-A | English |