Material |
Super-Tack Polyester |
Width (In.) |
3.79 |
Width (mm) |
96.3 |
Height (In.) |
0.30 |
Height (mm) |
7.6 |
Color |
Black |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
2,500 |
UPC |
07498367501 |
Std. Pkg. Qty. |
2500 |
Std. Pkg. Volume (cf) |
0.0835 |
Std. Ctn. Qty. |
10000 |
Std. Ctn. Volume (cf) |
0.3338 |
Part Drawings |
Super-Tack Thermal Transfer Component Labels |
US English |
|
Technical References |
Super-Tack Polyester Technical Data Sheet |
US English |
|
Catalog Cut Sheets |
C061X030YPT Product Page |
US English |
|
Line Cards |
Thermal Transfer Labels Line Card: IDLC06--SA |
US English |