C379X030YPT-P

Label

Thermal transfer component label, 3.79" W x 0.30" H, 1,2,3,4,5 or 6-port, perforated super-tack polyester, white, 1 labels/row, 2500 pc. package quantity.

Specifications

Material

Super-Tack Polyester

Width (In.)

3.79

Height (In.)

0.30

Height (mm)

7.6

Width (mm)

96.3

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498367443

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Super-Tack Thermal Transfer Component Labels

US English

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Catalog Cut Sheets

C061X030YPT Product Page

US English

Related Products