The C400X100APT Thermal Transfer Raised Panel Component Label provides crisp, clear, and durable text. This label features a printable surface with a high-tack adhesive for strong holding power. Use with Panduit thermal transfer resin ribbons. Compatible with Panduit Easy-Mark Plus Labeling Software. GMH3-W material. 4" x 1" (101.6 mm x 25.4 mm) Color White. 1 label per row. 500 piece package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Print-On Area Height (In.) | 1 |
Print-On Area Height (mm) | 25.4 |
Label Application | Raised Panel Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
UPC | 07498311216 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1100 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Raised Panel Component Labels Part Drawing C10732 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit Raised Panel Labe Technical Data Sheet GMH3-W | English |