globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Thermal transfer raised panel component label, 4.00" W x 1.00" H, raised panel, orange, 1 label/roll, 500 pc. package quantity.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Component Label
Color Orange
Material Polyester
Finish/Coating Adhesive-Coated
Printer Type Thermal Transfer
Standards Met Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant
Sub Brand Pan-Code®
Hole Diameter (In.) 0
Hole Diameter (mm) 0
Overall Height (In.) 1
Overall Height (mm) 25.4
Overall Width (In.) 4
Overall Width (mm) 101.6
Print-On Area Height (In.) 1
Print-On Area Height (mm) 25.4
Label Application Raised Panel Labeling
Label Property Aggressive Adhesive, Washdown Resistant

Packaging Detail

UPC 07498339832
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.7179
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}