Thermal transfer component label, 4.00" W x 3.00" H, super-tack polyester, white, 1 label/row, 2500 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant/Meets DIN 40050-9, IP69K for washdown applications/UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14979 |
Number of Labels | 2.5 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Label Application | General Component Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
UPC | 07498348989 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.3213 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 1.2851 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | Thermal Transfer Component Labels Part Drawing - PDF | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |