C400X500PBT

Label

Thermal transfer component label, 4.00" W x 5.00" H, paper, white, 1 label/row, 1000 pc. package quantity..

Specifications

Material

Paper

Width (In.)

4

Width (mm)

101.6

Height (In.)

5

Height (mm)

127

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498308835

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

C400X500PBT Thermal Transfer Component Labels

US English

Technical References

Paper Label Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products