Laser/ink jet network label, 5.0" W x 7.0" H, general identifier, adhesive polyolefin, white, 1 label/row, 2 labels/sheet, 50 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 50 |
Number of Labels per Sheet | 2 |
Overall Height (In.) | 7 |
Overall Height (mm) | 177.8 |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
UPC | 07498352266 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1425 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.7125 |
Part Drawings | C500X700FJJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |