Laser/ink jet network label, 7.0" W x 2.5" H, general identifier, adhesive polyolefin, white, 1 label/row, 4 labels/sheet, 100 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 100 |
Number of Labels per Sheet | 4 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
UPC | 07498311599 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | C700X250FJJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |