White, non-adhesive polyester label, 110 block identifier.
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 7.5 |
Overall Width (mm) | 190.5 |
Label Application | Network Component Labeling |
UPC | 07498344247 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | C750X050Y1J OPTIMUM LASER/INKJET COMPONENT LABEL | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | GMY8 - Technical Data Sheet For Non-Adhesive Polyester Component Labels | English |