Laser/ink jet component label, 7.88" W x 0.50" H, adhesive polyester, white, 1 labels/row, 16 labels/sheet, 400 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
For Use With | Patch Panels, Faceplates, Punchdown Blocks |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 7.88 |
Overall Width (mm) | 200.2 |
Label Application | Network Component Labeling |
Label Property | Halogen Free |
UPC | 07498309971 |
Std. Pkg. Qty. | 400 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | C788X050FJJ & C788X050YJJ Laser/Inkjet Labels | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |