Laser/ink jet component label, 8.50" W x 11.0" H, adhesive polyester, white, 1 label/row, 1 labels/sheet, 25 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Number of Labels | 25 |
Number of Labels per Sheet | 1 |
Overall Height (In.) | 11 |
Overall Height (mm) | 279.4 |
Overall Width (In.) | 8.5 |
Overall Width (mm) | 215.9 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498352267 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1586 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.6345 |
Part Drawings | C850X1100YJJ and C850X1100YLJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |