Laser/ink jet component label, 8.50" W x 11.0" H, polyester, yellow, 25 pc. package quantity.
Product Type | Component Label |
Color | Yellow |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Sub Brand | Pan-Code® |
Number of Labels | 25 |
Number of Labels per Sheet | 1 |
Overall Height (In.) | 11 |
Overall Height (mm) | 279.4 |
Overall Width (In.) | 8.5 |
Overall Width (mm) | 215.9 |
Label Application | General Component Labeling |
UPC | 07498352268 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1528 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.6113 |
Part Drawings | C850X1100YJJ and C850X1100YLJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |