The F100X150AJC Thermal Transfer Flag Label offers improved legibility and more informational space for small wires and cables, providing clearer, more complete identification. The design allows the application of the flag as a permanent adhesive label or a repositionable non-adhesive label. Compatible with Panduit Easy-Mark Labeling Software. For use with LS8E and LS8EQ printers. Polyester 1.0"x1.50" (25.4mm x 38.1mm) Cable diameter 0.12"-0.20" (3.1mm - 5.2mm) Color White. 200 labels/cassette.
Note | For use with LS8E and LS8EQ printers |
Product Type | Flag Label |
Sub Brand | P1™ |
Color | White |
Compatible Wire Gauge (AWG) | 12-10 |
Material | Polyester |
Number of Labels per Cassette | 200 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Maximum Cable Diameter (In.) | 0.2 |
Maximum Cable Diameter (mm) | 5.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3.1 |
UPC | 07498311586 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0190 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1899 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | Part Drawing - PDF - C10738 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |