The F100X150AJT Thermal Transfer Flag Label offers improved legibility and more informational space for small wires and cables, providing clearer, more complete identification. The design allows the application of the flag as a permanent adhesive label or a repositionable non-adhesive label. Compatible with Panduit Easy-Mark Plus Labeling Software. For use with TDP printers. Polyester 1.0" x 1.50" (25.4 mm x 38.1 mm) Cable diameter 0.12" - 0.20" (3.1 mm - 5.2 mm) Color White. 2500 labels.
Note | For use with TDP printers |
Product Type | Flag Label |
Color | White |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969 recognized, File # MH14576 and File # MH14979; cUL recognized C22.2 No. 0.15-01, File # MH14979 |
Maximum Cable Diameter (In.) | 0.2 |
Maximum Cable Diameter (mm) | 5.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3.1 |
Compatible Wire Gauge (AWG) | 12-10 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19.1 |
Print-On Area Width (In.) | 0.88 |
Print-On Area Width (mm) | 22.4 |
Label Application | Cable & Wire Marking |
Label Property | Washdown Resistant |
UPC | 07498311503 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.4129 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | Thermal Transfer Flag Label Part Drawing | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |