Thermal transfer, flag label, 1.0" W x 3.63" H, 1.00" width, print on area, polyester, white, 2500 pc. package quantity.
Note | For use with TDP printers |
Product Type | Flag Label |
Color | White |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969 recognized, File # MH14576 and File # MH14979; cUL recognized C22.2 No. 0.15-01, File # MH14979 |
Maximum Cable Diameter (In.) | 0.46 |
Maximum Cable Diameter (mm) | 11.7 |
Minimum Cable Diameter (In.) | 0.2 |
Minimum Cable Diameter (mm) | 5.1 |
Compatible Wire Gauge (AWG) | 8-1 |
Overall Height (In.) | 3.63 |
Overall Height (mm) | 92.2 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 2 |
Print-On Area Height (mm) | 50.8 |
Print-On Area Width (In.) | 0.88 |
Print-On Area Width (mm) | 22.4 |
Label Application | Cable & Wire Marking |
UPC | 07498311506 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.7229 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | Thermal Transfer Flag Label Part Drawing | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |