H100X025HST-2

Label

Two-sided, fluid-resistant, heat shrink labels, yellow, 1/8" (3.1 mm) dia., cross-linked polyolefin, 1000/roll.

Specifications

Minimum Wire Outside Diameter (mm)

1.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357444

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1239

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Fluid Resistant Heat Shrink Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

Fluid Resistant Heat Shrink Part Drawing

US English

Related Products