Material Type |
Halogen Free |
Maximum Wire Outside Diameter (In.) |
0.25 |
Maximum Wire Outside Diameter (mm) |
6.4 |
Minimum Wire Outside Diameter (In.) |
0.13 |
Minimum Wire Outside Diameter (mm) |
3.3 |
Color |
White |
Material |
Cross-linked Polyolefin |
Diameter (In.) |
0.25 |
Diameter (mm) |
6.4 |
Overall Length (mm) |
11.2 |
Overall Width (In.) |
1 |
Overall Width (mm) |
25.4 |
Overall Height (In.) |
0.44 |
Overall Height (mm) |
11.1 |
Maximum Wire Size (AWG) |
16 - 10 AWG |
Labels Per Roll |
1000 |
Minimum Cable Diameter (In.) |
0.13 |
Minimum Cable Diameter (mm) |
3.3 |
Nominal I.D. (In.) |
0.13 - 0.25 |
Nominal I.D. (mm) |
3.3 - 6.4 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498341073 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.1239 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
Halogen Free Heat Shrink Technical Data Sheet |
US English |
|
Line Cards |
Thermal Transfer Labels Line Card: IDLC06--SA |
US English |
|
Part Drawings |
Halogen Free Heat Shrink Part Drawing |
US English |
|
Application Guides |
Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG |
US English |