globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The thermal transfer military grade heat-shrink label in black is single sided with a 1" (25.4mm) diameter and made of 3:1 flattened polyolefin. It is 1" (25.4mm) wide and 1.65" (41.9mm) high. The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 2 label(s) per row and 500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Heat Shrink Label
Color Black
Compatible Wire Gauge (AWG) 18
Diameter (In.) 1
Diameter (mm) 25.4
Material Polyolefin
Flammability Rating VW-1
Number of Labels 500
Number of Labels per Row 2
Number of Sides 1
Maximum Operating Temperature (°C) 135
Maximum Operating Temperature (°F) 275
Minimum Operating Temperature (°C) -55
Minimum Operating Temperature (°F) -67
Overall Height (In.) 1.65
Overall Height (mm) 41.9
Overall Length (In.) 0
Overall Length (mm) 0
Overall Width (In.) 1
Overall Width (mm) 25.4
Resistance Properties Military Grade
Standards Met (1) Meets UL Standard 224 for flammability and AMS-DTL-23053/5C (Class 1 and Class 3) (2) Will meet MIL-M-81531, MIL-STD202F, and MIL-STD-883E when printed with RMH4BL or RHH4BL-S ribbons (3) RoHS Compliant
Sub Brand Pan-Code®
Label Application Cable & Wire Marking
Label Property Flammability, Fluid Resistance, Harsh Environments, Military Grade
Printer Type Thermal Transfer

Packaging Detail

UPC 07498301503
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1927
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}