The thermal transfer military grade heat-shrink label in yellow is single sided with a 3/16" (4.76mm) diameter and made of 3:1 flattened polyolefin. It is 1.5" (38.1mm) wide and .34" (8.6mm) high. The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label(s) per row and 500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.
Note | For use in TDP printers |
Product Type | Heat Shrink Label |
Color | Yellow |
Compatible Wire Gauge (AWG) | 18-12 |
Diameter (In.) | 0.19 |
Diameter (mm) | 4.8 |
Material | Polyolefin |
Flammability Rating | VW-1 |
Number of Labels | 500 |
Number of Labels per Row | 1 |
Number of Sides | 1 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Overall Height (In.) | 0.34 |
Overall Height (mm) | 8.6 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Resistance Properties | Military Grade |
Standards Met | (1) Meets UL Standard 224 for flammability and AMS-DTL-23053/5C (Class 1 and Class 3)(2) Will meet MIL-M-81531, MIL-STD202F, and MIL-STD-883E when printed with RMH4BL or RHH4BL-S ribbons (3) RoHS Compliant |
Label Application | Cable & Wire Marking |
Label Property | Flammability, Fluid Resistance, Harsh Environments, Military Grade |
Printer Type | Thermal Transfer |
Maximum Cable Diameter (In.) | 0.19 |
Maximum Cable Diameter (mm) | 4.8 |
Minimum Cable Diameter (In.) | 0.06 |
Minimum Cable Diameter (mm) | 1.5 |
UPC | 07498309268 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1228 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | H***X034H** Optimum Computer Printable mil. Spec. Heat Shrink Markers Part Drawing C10433 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Heat Shrink Labels Technical References GMUHS31U | English |