H200X025H1T-2

Label

2-sided Military Grade printable heat shrink label, white, 1/8" (3.1 mm) diameter polyolefin, 500/roll.

Specifications

Material Type

Military Grade

Maximum Wire Outside Diameter (In.)

0.13

Maximum Wire Outside Diameter (mm)

3.3

Minimum Wire Outside Diameter (In.)

0.04

Minimum Wire Outside Diameter (mm)

1

Number of Labels

NA

Color

White

Material

3:1 Flattened Polyolefin

Diameter (In.)

0.13

Diameter (mm)

3.1

Overall Length (In.)

NA

Overall Length (mm)

6.4

Overall Width (In.)

2

Overall Width (mm)

50.8

Thickness (mil)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Maximum Wire Size (AWG)

22 - 18 AWG

Labels Per Roll

500

Length (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308848

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1223

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Technical References

Mil Grade Heat Shrink Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products