H200X025H1T-2-B

Label

2-sided Military Grade printable heat shrink label, white, 1/8" (3.1 mm) diameter polyolefin, 2500/roll.

Specifications

Diameter (In.)

0.13

Diameter (mm)

3.1

Height (In.)

0.25

Height (mm)

6.4

Width (In.)

2.00

Width (mm)

50.8

Color

White

Max. Wire O.D. (In.)

0.13

Max. Wire O.D. (mm)

3.3

Min. Cable O.D. (In.)

0.04

Min. Cable O.D. (mm)

1.0

Wire Range

22 - 18 AWG

Material

3:1 Flattened Polyolefin

Material Type

Military Grade

Labels Per Roll

2500

Length (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319495

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3402

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Technical References

Mil Grade Heat Shrink Technical Data Sheet

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products