H200X025H1T-B

Label

White, 1/8" diameter polyolefin, 2500/roll, 2.00" x 0.25".

Specifications

Diameter (In.)

0.13

Diameter (mm)

3.1

Height (In.)

0.25

Height (mm)

6.4

Width (In.)

2.00

Width (mm)

50.8

Color

White

Max. Wire O.D. (In.)

0.13

Max. Wire O.D. (mm)

3.3

Min. Cable O.D. (In.)

0.04

Min. Cable O.D. (mm)

1.0

Wire Range

22 - 18 AWG

Material

3:1 Flattened Polyolefin

Material Type

Military Grade

Labels Per Roll

2500

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352558

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3402

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Part Drawing

US English

Technical References

Technical Data Sheet for Mil Grade Heat Shrink

US English

Catalog Cut Sheets

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products