H200X025HFT-2

Label

The thermal transfer halogen-free, flame retardant, low smoke heat-shrink label in white is two-sided with a 1/8" (3.2 mm) diameter and made of crosslinked polyolefin. It is 2.0" wide and 0.25" high (50.8 x 6.4 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.

Specifications

Material Type

Halogen Free

Maximum Wire Outside Diameter (In.)

0.13

Maximum Wire Outside Diameter (mm)

3.3

Minimum Wire Outside Diameter (In.)

0.06

Minimum Wire Outside Diameter (mm)

1.5

Color

White

Material

Cross-linked polyolefin

Diameter (In.)

0.13

Diameter (mm)

3.1

Overall Length (mm)

6.4

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Maximum Wire Size (AWG)

22 - 18 AWG

Labels Per Roll

500

Minimum Cable Diameter (In.)

0.06

Minimum Cable Diameter (mm)

1.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341060

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1239

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Halogen Free Heat Shrink Technical Data Sheet

US English

Part Drawings

Halogen Free Heat Shrink Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products