H200X034H2T

Label

The thermal transfer military grade heat-shrink label in yellow is one-sided with a 3/16" (4.8 mm) diameter and made of 3:1 flattened polyolefin. It is 2.0" wide and 0.34" high (50.8 x 8.6 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.

Specifications

Material Type

Military Grade

Maximum Wire Outside Diameter (In.)

0.19

Maximum Wire Outside Diameter (mm)

4.8

Minimum Wire Outside Diameter (In.)

0.06

Minimum Wire Outside Diameter (mm)

1.5

Color

Yellow

Material

3:1 Flattened Polyolefin

Diameter (In.)

0.19

Diameter (mm)

4.7

Overall Length (mm)

8.6

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Height (In.)

0.34

Overall Height (mm)

8.6

Maximum Wire Size (AWG)

18 - 12 AWG

Labels Per Roll

500

Minimum Cable Diameter (mm)

1.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352599

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1239

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Technical References

Technical Data Sheet for Mil Grade Heat Shrink

US English

Catalog Cut Sheets

Mil Grade Heat Shrink Catalog Page

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products