Diameter (In.) |
0.19 |
Diameter (mm) |
4.7 |
Height (In.) |
0.34 |
Height (mm) |
8.6 |
Width (In.) |
2.00 |
Width (mm) |
50.8 |
Color |
Yellow |
Max. Wire O.D. (In.) |
0.19 |
Max. Wire O.D. (mm) |
4.0 |
Min. Cable O.D. (In.) |
0.06 |
Min. Cable O.D. (mm) |
1.5 |
Wire Range |
18 - 12 AWG |
Material |
3:1 Flattened Polyolefin |
Material Type |
Military Grade |
Labels Per Roll |
2500 |
Length (mm) |
8.6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498319317 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.3602 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
Mil Grade Heat Shrink Technical Data Sheet |
US English |
|
Application Guides |
Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG |
US English |
|
Line Cards |
Thermal Transfer Labels Line Card: IDLC06--SA |
US English |
|
Part Drawings |
Mil Grade Heat Shrink Part Drawing |
US English |