H200X064H2T-2

Label

2-sided Military Grade printable heat shrink label, yellow, 3/8" (9.7 mm) diameter polyolefin, 500/roll.

Specifications

Material Type

Military Grade

Maximum Wire Outside Diameter (In.)

0.38

Maximum Wire Outside Diameter (mm)

9.7

Minimum Wire Outside Diameter (In.)

0.13

Minimum Wire Outside Diameter (mm)

3.3

Color

Yellow

Material

3:1 Flattened Polyolefin

Diameter (In.)

0.38

Diameter (mm)

9.5

Overall Length (mm)

16.3

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Height (In.)

0.64

Overall Height (mm)

16.3

Maximum Wire Size (AWG)

12 - 6 AWG

Labels Per Roll

500

Minimum Cable Diameter (mm)

3.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1222

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Mil Grade Heat Shrink Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products