H200X084H2T-2-B

Label

The thermal transfer military grade printable heat-shrink label in yellow is two-sided with a 1/2" (12.7 mm) diameter and made of 3:1 flattened polyolefin. It is 2.0" wide and 0.84" high (50.8 x 21.3 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 2500 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.

Specifications

Diameter (In.)

0.50

Diameter (mm)

12.7

Height (In.)

0.84

Height (mm)

21.3

Width (In.)

2.00

Width (mm)

50.8

Color

Yellow

Max. Wire O.D. (In.)

0.50

Max. Wire O.D. (mm)

12.7

Min. Cable O.D. (In.)

0.17

Min. Cable O.D. (mm)

4.3

Wire Range

8 - 1 AWG

Material

3:1 Flattened Polyolefin

Material Type

Military Grade

Labels Per Roll

2500

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498329144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3402

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

0.3402

Resources

Technical References

Mil Grade Heat Shrink Technical Data Sheet

US English

Part Drawings

Mil Grade Heat Shrink Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products