The M200X042FQT High-Temperature Thermal Transfer Cross-Linked Polyolefin Non-Adhesive Marker Plate offers crisp, clear legends with superior legibility. The marker plate allows for mounting flexibility, attachable in a horizontal or vertical orientation. Designed for use with Panduit TDP printers. Compatible with Easy-Mark Plus Labeling Software. Flame-Retardant. Cross-Linked Polyolefin. 0.42" x 2" (10.7 mm x 50.8 mm). Color White. 500 labels per roll.
Note | For use with TDP printers |
Product Type | Marker Plate |
Color | White |
For Use With | Intermediate Cross Section cable ties |
Material | Polyolefin |
Printer Type | Thermal Transfer |
Resistance Properties | Flame-Retardant |
Number of Markers | 500 |
Overall Height (In.) | 0.42 |
Overall Height (mm) | 10.7 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 0.42 |
Print-On Area Height (mm) | 10.7 |
Print-On Area Width (In.) | 1.22 |
Print-On Area Width (mm) | 31 |
Label Application | Cable & Wire Marking |
Label Property | Flammability,Harsh Environments |
UPC | 07498340656 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | Part Drawing - PDF - C-IDM200X042FQT-ENG | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Technical Data Sheet | English |