M200X042UPT-B

Marker Plate

White, thermal transfer flame retardant halogen free marker plates, 2.00" x 0.42", 2000 labels/row.

Specifications

Material

Polyester/Polyurethane

Color

White

Overall Width (In.)

2

Overall Width (mm)

50.8

Overall Height (In.)

0.42

Overall Height (mm)

10.7

Material Type

Halogen-Free Flame-Retardant

Labels Per Roll

2000

Print-On Area Height (In.)

1.30

Print-On Area Height (mm)

33.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332461

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6397

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

M200X042**T/**T-B Flame Retardant Halogen Free Marker Plates

US English

Technical References

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products