White, thermal transfer nuclear grade marker plate, 2.00" x 0.8".
Product Type | Marker Plate |
Sub Brand | Pan-Code® |
Color | White |
For Use With | Intermediate Cross Section cable ties |
Material | Polyolefin |
Printer Type | Thermal Transfer |
Resistance Properties | Flame-Retardant |
Overall Height (In.) | 0.8 |
Overall Height (mm) | 20.3 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
Print-On Area Width (In.) | 1.22 |
Print-On Area Width (mm) | 31 |
UPC | 07498319563 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4113 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Nuclear Marker Tag - Customer Drawing | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Technical Data Sheet | English |