M200X080FQT

Plate

White, thermal transfer flame retardant nuclear grade marker plate.

Specifications

Material

Cross-Linked Polyolefin

Material Type

High-Temperature Flame-Retardant

Color

White

Width (In.)

2.00

Width (mm)

50.8

Height (In.)

0.80

Height (mm)

20.3

Labels Per Roll

250

Print-On Area Height (In.)

1.22

Print-On Area Height (mm)

31.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340667

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Technical References

US English

Part Drawings

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products