Flame Retardant Halogen-Free Marker Plate, 2.00" x 0.80", White, 500 per roll
Note | For use with TDP printers |
Product Type | Marker Plate |
Color | White |
For Use With | Intermediate Cross Section cable ties |
Material | Polyester/Polyurethane |
Printer Type | Thermal Transfer |
Resistance Properties | Flame-Retardant |
Number of Markers | 500 |
Overall Height (In.) | 0.8 |
Overall Height (mm) | 20.3 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Print-On Area Height (In.) | 0.8 |
Print-On Area Height (mm) | 20.3 |
Print-On Area Width (In.) | 1.3 |
Print-On Area Width (mm) | 33 |
Label Application | Cable & Wire Marking |
Label Property | Flammability, Halogen Free |
UPC | 07498332477 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4047 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10837 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Technical References - D-IDTR001-WW-ENG-GMPU | English |