M200X080UPT-B

Marker Plate

Flame Retardant Halogen-Free Marker Plate, 2.00" x 0.80", White, 2000 per roll

Specifications

Material

Poleyester/Polyolefin

Material Type

Halogen-Free Flame-Retardant

Color

White

Width (In.)

2.00

Width (mm)

50.8

Height (In.)

0.80

Height (mm)

20.3

Labels Per Roll

2000

Freight Class Code

N/A

Print-On Area Height (In.)

1.30

Print-On Area Height (mm)

33.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332462

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6446

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

M200X080UPT, M200X080UPT-B Flame Retardant Halogen Free Marker Plates

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Technical References

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products