M200X100Y7T-B

Plate

Thermal Transfer, marker plate, 2.00" W x 1.00" H, polyester/polyolefin, white, 2000 pc. package quantity.

Specifications

Material

Polyester/Polyolefin

Material Type

Standard Grade

Color

White

Width (In.)

2.00

Width (mm)

50.8

Height (In.)

1.00

Height (mm)

25.4

Labels Per Roll

2000

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300778

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3338

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

Thermal Transfer Marker Plate - Customer Drawing

US English

Catalog Cut Sheets

Panduit Physical Infrastructure Systems

US English

Technical References

Panduit GMH2 Film Lamination

US English

Catalog Cut Sheets

Panduit Electrical Solutions

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products