globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Thermal Transfer, marker plate, 3.00" W x 1.00" H, polyester/polyolefin, orange, 500 pc. package quantity.

Specifications

Note For use with TDP printers
Product Type Marker Plate
Color Orange
For Use With Standard Cross Section Cable Ties
Material Polyester/Polyolefin
Printer Type Thermal Transfer
Standards Met Meets the outgassing requirements of ASTM E-595
Number of Markers 500
Overall Height (In.) 1
Overall Height (mm) 25.4
Overall Width (In.) 3
Overall Width (mm) 76.2
Print-On Area Height (In.) 1
Print-On Area Height (mm) 25.4
Print-On Area Width (In.) 1.8
Print-On Area Width (mm) 45.7
Label Application Cable & Wire Marking
Label Property Approved for Air Handling Spaces, Halogen Free

Packaging Detail

UPC 07498319381
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4010
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}