Non-laminated polyolefin label, 0.25" W x 0.75" H, 12-10 AWG, adhesive polyolefin, white, 25 labels/row, 275 labels/sheet, 10000 labels per package.
Note | For use with laser and ink jet printers |
Product Type | Non-Laminating Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 12-10 |
Maximum Cable Diameter (In.) | 0.16 |
Maximum Cable Diameter (mm) | 4.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3.1 |
Number of Labels per Roll | 10 |
Number of Labels per Sheet | 275 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Overall Width (In.) | 0.25 |
Overall Width (mm) | 6.4 |
Label Application | Cable & Wire Marking |
UPC | 07498356929 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | Part Drawing - PDF - N025X075FJJ | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |