N050X075C1C

Label

White, nylon cloth label for 12 — 10 AWG wires, 250/cassette.

Specifications

Material

Nylon Cloth

Color

White

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Number of Labels per Cassette

250

Maximum Wire Outside Diameter (In.)

0.16

Maximum Wire Outside Diameter (mm)

4.1

Minimum Wire Outside Diameter (In.)

0.12

Minimum Wire Outside Diameter (mm)

3.1

Maximum Wire Size (AWG)

12 AWG - 10 AWG

BMEcat - Text strip

Yes

Diameter (mm)

4.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333149

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Part Drawings

P1 Label Cassette Non-Laminated Label

US English

Catalog Cut Sheets

US English

Technical References

Nylon Cloth Cassettes Technical Data Sheet

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products