globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

White, nylon cloth label, 0.50" x 1.25".

Specifications

Note For use with TDP printers
Product Type Non-Laminating Label
Color White
Material Nylon
Printer Type Thermal Transfer
Standards Met RoHS Compliant
Compatible Wire Gauge (AWG) 10-6
Maximum Cable Diameter (In.) 0.32
Maximum Cable Diameter (mm) 8.1
Minimum Cable Diameter (In.) 0.2
Minimum Cable Diameter (mm) 5.1
Number of Labels per Roll 10
Overall Height (In.) 1.25
Overall Height (mm) 31.8
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Label Application Cable & Wire Marking

Packaging Detail

UPC 07498333110
Std. Pkg. Qty. 10000
Std. Pkg. Volume (cf) 0.7051
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}