globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Non-laminated polyolefin label, 0.50" W x 1.25" H, 10-6 AWG, adhesive polyolefin, white, 14 labels/row, 98 labels/sheet, 10000 labels per package.

Specifications

Note For use with laser and ink jet printers
Product Type Non-Laminating Label
Color White
Material Polyolefin
Printer Type Laser/Inkjet
Standards Met RoHS Compliant
Compatible Wire Gauge (AWG) 10-6
Maximum Cable Diameter (In.) 0.32
Maximum Cable Diameter (mm) 8.1
Minimum Cable Diameter (In.) 0.2
Minimum Cable Diameter (mm) 5.1
Number of Labels per Roll 10
Number of Labels per Sheet 98
Overall Height (In.) 1.25
Overall Height (mm) 31.8
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Label Application Cable & Wire Marking

Packaging Detail

UPC 07498356965
Std. Pkg. Qty. 10000
Std. Pkg. Volume (cf) 0.1485
Std. Ctn. Qty. 50000
Std. Ctn. Volume (cf) 0.7427

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}