Non-laminated polyolefin label, 0.50" W x 1.50" H, 8-2 AWG, adhesive polyolefin, white, 14 labels/row, 84 labels/sheet, 5000 labels per package.
Note | For use with laser and ink jet printers |
Product Type | Non-Laminating Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Compatible Wire Gauge (AWG) | 8-2 |
Maximum Cable Diameter (In.) | 0.4 |
Maximum Cable Diameter (mm) | 10.2 |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
Number of Labels per Roll | 5 |
Number of Labels per Sheet | 84 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Label Application | Cable & Wire Marking |
UPC | 07498356966 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | Part Drawing - PDF - N050X150FJJ | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |