Non-laminated polyolefin label, 1.0" W x 1.25" H, 10-6 AWG, adhesive polyolefin, white, 7 labels/row, 49 labels/sheet, 5000 labels per package.
Product Type | Non-Laminating Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Wrap Around Label or Flag Style Labels for Wire/Cable Labeling |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Cable & Wire Marking |
UPC | 07498356968 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.1394 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 0.6972 |
Part Drawings | Part Drawing - PDF - N100X125FJJ | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |