The N100X175CBT Thermal Transfer Non-Laminated Label is constructed of a thin and comformable material with repositionable adhesive that allows the label to be removed and resued in temporary applications. Works well on Teflon coated wires. For use with TDP printers. Compatible with Easy-Mark Plus Labeling Software. Vinyl Cloth. 1" x 1.75" (25.4 mm x 44.5 mm). Cable diameter 0.28" - 0.48" (7.1 mm - 12.2 mm) Color White. 2500 labels per roll.
Note | For use with TDP printers. |
Product Type | Non-Laminating Label |
Color | White |
Material | Vinyl Cloth |
Printer Type | Thermal Transfer |
Standards Met | UL969 recognized, File # MH14576 and MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14576; RoHS Compliant |
Compatible Wire Gauge (AWG) | 43617 |
Maximum Cable Diameter (In.) | 0.48 |
Maximum Cable Diameter (mm) | 12.2 |
Minimum Cable Diameter (In.) | 0.28 |
Minimum Cable Diameter (mm) | 7.1 |
Number of Labels per Roll | 2500 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | Cable & Wire Marking |
Label Property | Repositionable |
UPC | 07498357030 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1763 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.7051 |
Part Drawings | Part Drawing - PDF - N100X-CBT | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |