White, vinyl cloth label, 1.50" x 0.75".
Product Type | Non-Laminated Label |
Color | White |
Material | Vinyl Cloth |
Printer Type | Thermal Transfer |
Standards Met | UL969 recognized, File # MH14576 and MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14576; RoHS Compliant |
Compatible Wire Gauge (AWG) | 43809 |
Maximum Cable Diameter (In.) | 0.16 |
Maximum Cable Diameter (mm) | 4.1 |
Minimum Cable Diameter (In.) | 0.12 |
Minimum Cable Diameter (mm) | 3 |
Number of Labels per Roll | 5000 |
Number of Labels per Sheet | 1 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Sub Brand | Pan-Code® |
UPC | 07498310665 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 20000 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | Part Drawing - PDF - C10588 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |