globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The laser/ink jet, self-laminating Turn-Tell label made of polymer has an innovative design that allows it to rotate to any angle for improved visibility, aesthetics, and easy repositioning on wires and cables. The label has a print-on area 0.50" (12.7 mm) high. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. It is clear with a blue print-on area color. The label is 1.0" wide and 1.50" long (25.4 x 38.1 mm). It supports 10-6 AWG wire /cable, Cat 5e/6/6A UTP and Cat 5e FTP cable. It has 6 labels per row, 24 labels per sheet and comes in packages of 1000. It can be used with Easy-Mark Plus™ Labeling Software.

Specifications

Note For use with laser and ink jet printers
Product Type Turn-Tell Label
Sub Brand Turn-Tell®
Cable Type 10-6 AWG/Cat. 5e/6/6A UTP/Cat. 5e FTP
Color Blue
Material Polymer
Printer Type Laser/Inkjet
Standards Met RoHS Compliant
Compatible Wire Gauge (AWG) 10-6 AWG/Cat. 5e/6/6A UTP/Cat. 5e FTP
Maximum Cable Diameter (In.) 0.28
Maximum Cable Diameter (mm) 7.1
Minimum Cable Diameter (In.) 0.22
Minimum Cable Diameter (mm) 5.6
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 1
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.5
Print-On Area Height (mm) 12.7
Maximum Operating Temperature (°C) 107
Maximum Operating Temperature (°F) 225
Minimum Operating Temperature (°C) -54
Minimum Operating Temperature (°F) -65
Number of Labels 1000
Label Application Cable & Wire Marking

Packaging Detail

UPC 07498397646
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.1359
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.6796

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}